AAGRAN01010BE00000A0A
70422-REH
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.460 |
| Product height mm | | 189.484 |
| Product length in | | 10.760 |
| Product length mm | | 273.304 |
| Product width in | | 6.880 |
| Product width mm | | 174.752 |