Danfoss
70422-RFD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70422-RFD
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mobile | |
| Auxiliary Mounting | None | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 2 bar | |
| Control Special Features | None | |
| Controller Type | None | |
| Design code | First | |
| Displacement | 38 cm³/rev | |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side and Left Side | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Front Mounting | 2 Bolt B | |
| Identification | Standard | |
| Input shaft | 13 Tooth 16/32 Spline, with Snap Ring Groove, Shaft Extension 41.1 [1.62] | |
| Input Speed - Rated | 2700 RPM | |
| Main Port Size & Location | Rear Ports; Suction - 1.625-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port | |
| Maximum Displacement Option | None | |
| Maximum Flow Compensator Setting | 14.4 bar | |
| Maximum Pressure Compensator Setting | 215 bar | |
| Minimum Flow Compensator Setting | 13.1 bar | |
| Minimum Pressure Compensator Setting | 210 bar | |
| Model Code | AAGRAD01010AE00000A0A | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 6.51 in | |
| Product Length/Depth | 10.76 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 481.927 in³ | |
| Product Weight | 27 lb | |
| Product Width | 6.88 in | |
| Pump Special Features | None | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | 70422 Series |