Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70422-RFS
2.32 AUTO PUMP
70422-RFS
Where to buy
Export PDF
Tools
Add to comparison
70422-RFS
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.460
Product height mm
189.484
Product length in
10.950
Product length mm
278.130
Product width in
6.880
Product width mm
174.752