Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70423-14
PISTON ASSEMBLY
70423-14
Where to buy
Export PDF
Tools
Add to comparison
70423-14
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
2.156
Product length mm
54.762
Product width in
0.749
Product width mm
19.025