Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70423-312
BK PL ASY
70423-312
Where to buy
Export PDF
Tools
Add to comparison
70423-312
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.280
Product height mm
134.112
Product length in
1.250
Product length mm
31.750
Product width in
6.620
Product width mm
168.148