PLACA DE ENCOSTO
70423-605
Tools70423-605 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plate |
| Product height in | 3.670 |
| Product height mm | 93.218 |
| Product length in | 5.265 |
| Product length mm | 133.731 |
| Product material | Cast iron |
| Product width in | 2.011 |
| Product width mm | 51.079 |