Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70423-611
PST BL (DURO LIFE)
70423-611
Tools
Add to comparison
Add to comparison
70423-611
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.720
Product height mm
69.088
Product length in
3.640
Product length mm
92.456
Product width in
2.720
Product width mm
69.088