Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70423-LBB
PST PUMP ASY
70423-LBB
Tools
Add to comparison
Add to comparison
70423-LBB
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
7.460
Product height mm
189.484
Product length in
10.760
Product length mm
273.304
Product width in
6.880
Product width mm
174.752