Danfoss
70423-LEJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70423-LEJ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mobile | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 2 bar | |
| Controller Type | None | |
| Design code | First | |
| Displacement | 45.4 cm³/rev | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Input Speed - Rated | 3000 RPM | |
| Model Code | AAHLAF0101QBZ00000A0A | |
| Product Height | 6.51 in | |
| Product Length/Depth | 10.76 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 481.927 in³ | |
| Product Weight | 26 lb | |
| Product Width | 6.88 in | |
| Pump Special Features | None | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | 70423 Series |