Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Drain port size and location | .5625-18 UNF-2B SAE ORG PORT R | .5625-18 UNF-2B SAE O-RING PORT - Right Side |
| Drive shaft seal configuration | SINGLE | Single |
| Main ports | 1.625-12 UN-2B SAE O-RING | 1.625-12 UN-2B SAE O-RING PORT; PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT |
| Model Code 1 | AAHRAY01010BA00000A0A | |
| Paint | RED OXIDE PRIMER SPEC 209-13A | Red Oxide Primer Per Spec 209-13A |
| Shaft rotation | RIGHT | Right |