EIXO 15T
70442-228
Tools70442-228 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 9.310 |
| Product length mm | 236.474 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |