Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70452-LAG
PST PUMP ASY
70452-LAG
Where to buy
Export PDF
Tools
Add to comparison
70452-LAG
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.840
Product height mm
173.736
Product length in
10.950
Product length mm
278.130
Product width in
6.880
Product width mm
174.752