AAHLAA01000BAB0000A0A
70453-LAG
Tools70453-LAG Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.450 |
| Product height mm | 163.830 |
| Product length in | 10.760 |
| Product length mm | 273.304 |
| Product width in | 6.880 |
| Product width mm | 174.752 |