Danfoss
70453-LBB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70453-LBB
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Auxiliary Mounting | [2-Bolt A] SAE Flange Series 82-2 with A 9 Tooth 16/32 Int Spline, Accepts 38.1 [1.50] Shaft Extension |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Control Special Features | Bleed Down Orifice |
| Controller Type | Pressure and Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side |
| Design code | A |
| Displacement | 45.4 cm³/rev |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available |
| Fluid Cleanliness | 18/13 |
| Input shaft | 13 Tooth 16/32 Spline, Shaft Extension 41.1 [1.62] |
| Input Speed - Rated | 3000 RPM |
| Main Port Size & Location | Side Ports; Suction - 1.625-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port |
| Maximum Displacement Option | None |
| Model Code | AAHLAF0717ABLB0AF0A0A |
| Paint | Primer Per Spec 209-13A |
| Product Height | 6.45 in |
| Product Length/Depth | 10.76 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 477.486 in³ |
| Product Weight | 11.8 lb |
| Product Width | 6.88 in |
| Pump Special Features | Viton Drive Shaft Seal |
| Shaft rotation | Left |
| Sub-brand | None |
| Trade Name | 70453 Series |