Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70453-LBK
2.77 CID PFC Piston Pump Assy
70453-LBK
Tools
Add to comparison
Add to comparison
70453-LBK
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.450
Product height mm
163.830
Product length in
10.760
Product length mm
273.304
Product width in
6.880
Product width mm
174.752