Danfoss
70453-LCE
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70453-LCE
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Auxiliary Mounting | [2-Bolt B] SAE Flange Series 101-2 with A 41 Tooth 48/96 Ext Spline (Coupler Included) | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Control Special Features | Bleed Down Orifice | |
| Controller Type | Pressure and Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side | |
| Design code | A | |
| Displacement | 45.4 cm³/rev | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Input shaft | 13 Tooth 16/32 Spline, Shaft Extension 41.1 [1.62] | |
| Input Speed - Rated | 3000 RPM | |
| Main Port Size & Location | Side Ports; Suction - 1.625-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port | |
| Maximum Displacement Option | None | |
| Model Code | AAHLAF0717ABLK0AF0A0A | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 6.45 in | |
| Product Length/Depth | 10.76 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 477.486 in³ | |
| Product Weight | 11.8 lb | |
| Product Width | 6.88 in | |
| Pump Special Features | Viton Drive Shaft Seal | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | 70453 Series |