2.77 PST PUMP ASSY
70453-RDA
Tools70453-RDA Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.510 |
| Product height mm | 165.354 |
| Product length in | 10.950 |
| Product length mm | 278.130 |
| Product width in | 7.310 |
| Product width mm | 185.674 |