
Danfoss
70523-LBG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70523-LBG
Product specifications
Characteristic | Value |
|---|---|
| Application | Mobile |
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Continuous Allowable Case Pressure | 2 bar |
| Controller Type | None |
| Design code | Second |
| Displacement | 69 cm³/rev |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-Ring Port - Right Side |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available |
| Fluid Cleanliness | 18/13 |
| Identification | Standard |
| Input shaft | Straight Shaft Diameter 31.8 [1.250], Keyway 7.98 X 34.11 [.314 X 1.343], Shaft Ext 55.6 [2.19] (Key Included) |
| Input Speed - Rated | 2500 RPM |
| Main Port Size & Location | Side Ports; Suction - 2.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) |
| Maximum Flow Compensator Setting | 0 bar |
| Maximum Pressure Compensator Setting | 215 bar |
| Minimum Flow Compensator Setting | 0 bar |
| Minimum Pressure Compensator Setting | 210 bar |
| Model Code | AAWLAC01000AB00000A0B |
| Paint | Blue Primer |
| Product Height | 9.18 in |
| Product Length/Depth | 12.88 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1123.265 in³ |
| Product Weight | 78 lb |
| Product Width | 9.5 in |
| Pump Special Features | None |
| Shaft rotation | Left |
| Sub-brand | None |
| Trade Name | 70523 Series |