Danfoss
70523-RBK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70523-RBK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mobile | |
| Auxiliary Mounting | None | |
| Brand | Danfoss | |
| Code Title | Pressure Compensated/Pressure Flow Compensated | |
| Continuous Allowable Case Pressure | 2 bar | |
| Controller Type | None | |
| Design code | Second | |
| Displacement | 69 cm³/rev | |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-Ring Port - Left Side | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Identification | Standard | |
| Input shaft | 14 Tooth 12/24 Spline, Shaft Ext 55.6 [2.19] | |
| Input Speed - Rated | 2500 RPM | |
| Model Code | AAWRAA1703HDA00000A0B | |
| Paint | Blue Primer | |
| Product Height | 9.18 in | |
| Product Length/Depth | 12.88 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 1123.265 in³ | |
| Product Weight | 78 lb | |
| Product Width | 9.5 in | |
| Pump Special Features | None | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | 70523 Series |