Danfoss
70553-RBG
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70553-RBG
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mobile | |
| Auxiliary Mounting | [2-Bolt B] SAE Flange Series 101-2 with A 13 Tooth 16/32 Ext Spline | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 2 bar | |
| Controller Type | None | |
| Design code | Second | |
| Displacement | 69 cm³/rev | |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-Ring Port - Right Side | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Front Mounting | 2 Bolt C | |
| Identification | Standard | |
| Input shaft | 14 Tooth 12/24 Spline, Shaft Ext 55.6 [2.19] | |
| Input Speed - Rated | 2500 RPM | |
| Main Port Size & Location | Side Ports; Suction - 2.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) | |
| Maximum Pressure Compensator Setting | 215 bar | |
| Minimum Pressure Compensator Setting | 210 bar | |
| Model Code | AAWRAA0112GABB0AH0B0B | |
| Paint | Black | |
| Product Height | 9.18 in | |
| Product Length/Depth | 12.88 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 1123.265 in³ | |
| Product Weight | 74 lb | |
| Product Width | 9.5 in | |
| Pump Special Features | None | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | 70553 Series |