COMPRESSION SPRING
706846
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
706846
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 226,180 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 16,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 6,7000 mm | |
| Spring, Length Test | 38,2300 mm | |
| Spring, Length unloaded | 56,0000 mm | |
| Spring, Outside Diameter | 10,5000 mm | |
| Spring, Rate | 12,720 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,9000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |