Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 295,470 N | |
| Material | EN 10270-2 VDSICR | EN 10270-2 V |
| Number of active Coils | 19,14 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Size/Dimensions | L0.6XW0.6XH5.8 CM | |
| Spring, Inside Diameter | 6,0000 mm | |
| Spring, Length Test | 47,0800 mm | |
| Spring, Length unloaded | 65,7100 mm | |
| Spring, Outside Diameter | 10,0000 mm | |
| Spring, Rate | 15,860 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |