
PUMP-VAR-DISPL CCW 90PV075
706861
Model code: 90L075-DC-1-NN-60-P-3-C6-E-04-GBA-32-32-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
706861
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90P AUXMTG FOR SERVICE | NN | NN |
| S90P CHARGING FOR SERVICE | E | E |
| S90P CHRPRESS FOR SERVICE | 20 | 20 |
| S90P CNTRORF FOR SERVICE | 04 | 04 |
| S90P CONTROL FOR SERVICE | DC | |
| S90P DISPLIM FOR SERVICE | 3 | 3 |
| S90P ENDCAP FOR SERVICE | 60 | 60 |
| S90P FILTRATION FOR SERVICE | P | P |
| S90P HPPORTA FOR SERVICE | 32 | 32 |
| S90P HPPORTB FOR SERVICE | 32 | 32 |
| S90P PRESSREG FOR SERVICE | 1 | 1 |
| S90P PRODUCT FOR SERVICE | 90L075 | |
| S90P SHAFT FOR SERVICE | C6 | C6 |
| S90P SHF FOR SERVICE | GBA | GBA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |