708-0128-032
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
708-0128-032
Product specifications
Characteristic | Value |
|---|---|
| Adapter mount/orientation (cover end view) | None |
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 32 |
| Displacement | 71 cm³/rev |
| Feature | Highest pressures, lowest noiseUnique wafer plate designSingle, double or triple pump |
| Flow rate | 160.59415296 l/min |
| Frame size | 10-90 Cubic Centimeter per Rev |
| Front flange mounting style | SAE J744 101-2 (SAE B) 2 Bolt 101.60 [4.000] DIA. X 9.4 [.37] Pilot 14.4 [.57] DIA. Slots on 146.0 [5.75] DIA. Bolt Circle |
| Front outlet port type | 4 Bolt Flange per SAE J518C with METRIC Threads |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | VMQ125S071A00900BBABNL00A032 |
| Output shaft coupling | None |
| Paint | Blue |
| Product Height | 5.95 in |
| Product Length/Depth | 8.85 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 360.704 in³ |
| Product Weight | 46 lb |
| Product Width | 6.85 in |
| Rear Outlet Port Position (Cover End View) | Opposite inlet port |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shaft seals | Double Secondary (Spring Side Out) |
| Shafts | Splined Shaft Per SAE J744 |
| Special features | None |
| Sub-brand | None |
| Trade Name | VMQ Series |
| Vane function type | Pump |
| Working pressure - max | 310 bar |