Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
709261
SEAL KIT FOR F3 X(C)G2V8-W 10
709261
Where to buy
Export PDF
Tools
Add to comparison
709261
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.720
Product height mm
119.888
Product length in
8.660
Product length mm
219.964
Product width in
3.430
Product width mm
87.122