Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 417,800 N | |
| Material | 17223/C | 17223/C |
| Number of active Coils | 9,35 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 14,3000 mm | |
| Spring, Length Test | 40,4000 mm | |
| Spring, Length unloaded | 64,9000 mm | |
| Spring, Outside Diameter | 20,3000 mm | |
| Spring, Rate | 17,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |