710-0061-032
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
710-0061-032
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adapter mount/orientation (cover end view) | (SAE C) Adapter Flange In-Line With Mounting Flange | |
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 32 | |
| Displacement | 215 cm³/rev | |
| Feature | Highest pressures, lowest noiseUnique wafer plate designSingle, double or triple pump | |
| Flow rate | 432.7600512 l/min | |
| Frame size | 140-240 Cubic Centimeter per Rev | |
| Front flange mounting style | SAE J744 127-2 (SAE C) 2 Bolt 127.00 [5.000] DIA. X 12.4 [.49] Pilot 17.6 [.69] DIA. Slots on 181.0 [7.13] DIA Bolt Circle | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | VMQ145T215BE0522AACANR00A032 | |
| Output shaft coupling | B Spline | |
| Paint | Blue | |
| Product Height | 8.44 in | |
| Product Length/Depth | 17.07 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 1253.416 in³ | |
| Product Weight | 138 lb | |
| Product Width | 8.7 in | |
| Rear Outlet Port Position (Cover End View) | In-line with inlet port | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shaft seals | Single | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VMQ Series | |
| Vane function type | Pump | |
| Working pressure - max | 241 bar |