
710-0142-032
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
710-0142-032
Product specifications
Characteristic | Value |
|---|---|
| Adapter mount/orientation (cover end view) | (SAE C) Adapter Flange In-Line With Mounting Flange |
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 32 |
| Displacement | 195 cm³/rev |
| Feature | Highest pressures, lowest noiseUnique wafer plate designSingle, double or triple pump |
| Flow rate | 386.17859328 l/min |
| Frame size | 140-240 Cubic Centimeter per Rev |
| Front flange mounting style | SAE J744 127-2 (SAE C) 2 Bolt 127.00 [5.000] DIA. X 12.4 [.49] Pilot 17.6 [.69] DIA. Slots on 181.0 [7.13] DIA Bolt Circle |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | VMQ145T195BE0122AAAANR00A032 |
| Output shaft coupling | B Spline |
| Paint | Blue |
| Product Height | 8.44 in |
| Product Length/Depth | 16.72 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 1183.97 in³ |
| Product Weight | 138 lb |
| Product Width | 8.39 in |
| Rear Outlet Port Position (Cover End View) | Opposite inlet port |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | VMQ Series |
| Vane function type | Pump |
| Working pressure - max | 276 bar |