Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 47.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 71011-10-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.748 | |
| Hose cut off factor MM | 19.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.512 | |
| Product height mm | 13.000 | |
| Product length in | 2.284 | |
| Product length mm | 58.001 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.472 | |
| Product width mm | 11.999 | |
| Thread size 1 | M10X1 | M10x1 |
