Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.948 | |
| A dimension MM | 49.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 71011-14-05Z | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.938 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.846 | |
| Hose cut off factor MM | 21.500 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 0.709 | |
| Product height mm | 18.001 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.102 | |
| Product width mm | 28.001 | |
| Thread size 1 | M14X1.5 | M14x1.5 |
