Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.303 | |
| A dimension MM | 58.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 71011-18-08SR | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -18 | -18 |
| End type 1 | BANJO | Banjo |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.062 | |
| Hose cut off factor MM | 26.975 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 9.982 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 3.011 | |
| Product length mm | 76.479 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |