Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | CONNECTOR PLUG | Connector plug |
| Product height in | 1.140 | |
| Product height mm | 28.956 | |
| Product length in | 2.100 | |
| Product length mm | 53.340 | |
| Product width in | 1.180 | |
| Product width mm | 29.972 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
