Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Connector plug |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 1.180 |
| Product width mm | 29.972 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
