Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 710M-18L36Z | |
| Head style | HEX | Hex |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 1.732 | |
| Product length mm | 43.993 | |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Thread size | M18X1.5 | M18X1.5 |
