
Danfoss
71392-DAJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
71392-DAJ
Product specifications
Characteristic | Value |
|---|---|
| Application | Transit Mixer, Motor Grader |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | C |
| Displacement | 2.48 in³/rev |
| Feature | Great price and performanceHighly customizableEasy to service |
| Identification | Standard |
| Main Ports | 1.0625-12 UN-2B SAE O-Ring Ports - Side |
| Maximum Speed | 4500 RPM |
| Minimum Displacement | 2.48 in³/rev |
| Model Code | AAMGA210H000A0C |
| Output Shaft | 13 Tooth 16/32 Spline, Shaft Extension 41.1 [1.62] |
| Paint | Primer Per Spec 209-13A |
| Product Height | 6.56 in |
| Product Length/Depth | 10.6 in |
| Product Type | Medium Duty Variable Motor |
| Product Volume | 478.408 in³ |
| Product Weight | 31 lb |
| Product Width | 6.88 in |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | 225 °F |
| Torque | 166.8 Nm |
| Trade Name | 71392 Series |
| Working pressure | 35000000 Pa |