Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AGRICULTURECONSTRUCTIONHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | AgricultureConstructionHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | DANFOSS | Danfoss |
| Certifications | MSHA APPROVEDUSCG | MSHA ApprovedUSCG |
| Compliances | SAE 100R17 | SAE 100R17 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 1.2 | |
| Fitting drop dimension 1 MM | 30.0 | |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | R | Fitting(s) to have round. (No hex) |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | FL | SAE Flange Code 61 |
| Fittings end type 2 | FH | SAE Flange Code 62 |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC118 SERIES | EC118 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 87341-16-16Z | |
| Legacy fitting part number 2 | 87611-12-16Z | |
| Overall length IN | 22.2 | |
| Overall length MM | 564 |