718AR00132A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
718AR00132A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 30 | |
| Displacement | 112.8 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 234.73800192 l/min | |
| Frame size | 35VQ | |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT | |
| Front outlet port type | 4 Bolt Flange per SAE J518C with METRIC Threads | |
| Geometric displacement | 112.8 cm³/rev | |
| Identification | None | |
| Model Code | 35VQH35A-11C30 | |
| Paint | None | |
| Product Height | 6.15 in | |
| Product Length/Depth | 9.67 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 498.363 in³ | |
| Product Weight | 50 lb | |
| Product Width | 8.38 in | |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With Metric Threads | |
| Ring size | 35 | |
| Seal material | None | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |