718AR00354A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
718AR00354A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Triple | |
| Design code | 20 | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Frame size | 4525VQSV10 | |
| Frame size (center) | 25VQ | |
| Frame size (front) | 45VQ | |
| Frame size (rear) | V10 | |
| Model Code | 4525VQSV10S 42A12S4 297 | |
| Product Height | 7.34 in | |
| Product Length/Depth | 19.33 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 1188.973 in³ | |
| Product Weight | 35.27 lb | |
| Product Width | 8.38 in | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump |