719AR00081A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
719AR00081A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 16.4 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 49.3275264 l/min | |
| Frame size | V10 | |
| Front outlet port position (cover end view) | 90° CW FROM INLET PORT | |
| Identification | None | |
| Minimum speed | 3200 RPM | |
| Model Code | V10 1S5S11A20R-179 | |
| Product Height | 4.35 in | |
| Product Length/Depth | 6.05 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 134.746 in³ | |
| Product Weight | 15 lb | |
| Product Width | 5.12 in | |
| Ring size | 5 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |