Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
720-003
PUMP-VAR, M7 CW
720-003
Tools
Add to comparison
Add to comparison
720-003
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
11.035
Product height mm
280.289
Product length in
5.870
Product length mm
149.098
Product width in
7.486