Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
720-006
PUMP-VAR, M7 CCW
720-006
Tools
Add to comparison
Add to comparison
720-006
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.750
Product height mm
222.250
Product length in
6.059
Product length mm
153.899
Product width in
7.470