Danfoss
720-009
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
720-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Configuration | Single | |
| Design type | None | |
| Displacement | 1.15 in³/rev | |
| Feature | Reduces overheatingRadial ball piston designAluminum cooling fins | |
| Maximum Input Power | 15 kW | |
| Maximum Input Torque | 31 Nm | |
| Model Code | M-7 VARIABLE PUMP ASSENBLY | |
| Mounting Flange Location | Standard J744 | |
| Paint | None | |
| Peak Pressure Rating | 155 bar | |
| Product Height | 8.75 in | |
| Product Length/Depth | 6.059 in | |
| Product Type | Light Duty Pumps | |
| Product Volume | 396.031 in³ | |
| Product Weight | 16.5 lb | |
| Product Width | 7.47 in | |
| Rated speed - max | 3600 RPM | |
| Shaft rotation | Bi-Directional | |
| Sub-brand | None | |
| Trade Name | Model 7 | |
| Type | Variable Displacement | |
| Working pressure - max | 86 bar |