Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.858 | |
| A dimension MM | 98.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 72012-16-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | BANJO | Banjo |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.653 | |
| Hose cut off factor MM | 41.986 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 1.653 | |
| Product height mm | 41.986 | |
| Product length in | 5.039 | |
| Product length mm | 128.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.362 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |