Product specifications
Characteristic | Value |
---|---|
Actuation type | Solenoid operated |
Brand | Vickers by Danfoss |
Coil Rating | 240 VAC 50Hz |
Design series | 20 Series |
Electrical connection | ISO 4400 (Din 43650) connector |
Energ Time | 30-40 ms |
Flow rate upto GPM | 32.0 |
Flow rate upto LPM | 120.0 |
Fluid cleanliness | 19/17/14 micron |
Fluid compatibility | Petroleum Oils |
Indicator Light | No |
Interface | ISO4401-05/NFPA D05 |
Manual override | Plain |
Model Code | DG4V52ALMUED620 |
Model Code 1 | DG4V52ALMUED620 |
Performance | High performance |
Power Consumption | 105 VA |
Pressure rating BAR | 315 |
Pressure rating PSI | 4500 |
Seal type | Viton |
Solenoid Energising ID | Standard as per ANSI B93 9 |
Special features | None |
Spool Position Monitor | No |
Spool type | Spool 2 |
Spring Arrangement | Spring offset end to end LH |
Stage | Single stage |
Surge Suppr Damper | No |
Tank port rating BAR | 120 |
Tank port rating PSI | 1750 |
Valve mount type | Subplate/manifold mounted |
Valve type | Directional control valve |
Working temp max C | 50 |
Working temp max F | 122 |
Working temp min C | -20 |
Working temp min F | -4 |