Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 720B-04ZN | |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.864 | |
| Product height mm | 21.946 | |
| Product length in | 1.358 | |
| Product length mm | 34.493 | |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Thread size | G1/4-19 | G1/4-19 |
