Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 720B-06L32Z | |
| Drill hole diameter IN | 0.354 | |
| Head style | HEX | Hex |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.457 | |
| Product length mm | 37.008 | |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Thread size | G3/8-19 | G3/8-19 |
