Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 720B-12Z | |
| Head style | HEX | Hex |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.598 | |
| Product length mm | 65.989 | |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Thread size | G3/4X14 | G3/4X14 |
