SPRING-HELICAL COMPRESSION
721423
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
721423
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 117,510 N | |
| Material | VD SICR 17223/2 | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 7,17 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 22,1000 mm | |
| Spring, Length Test | 23,8100 mm | |
| Spring, Length unloaded | 85,5800 mm | |
| Spring, Outside Diameter | 26,3000 mm | |
| Spring, Rate | 1,900 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,1000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |