Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 105,160 N | |
| Material | EN 10270-2 VDSICR | EN 10270-2 V |
| Number of active Coils | 4,05 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 22,1000 mm | |
| Spring, Length Test | 14,7100 mm | |
| Spring, Length unloaded | 52,1700 mm | |
| Spring, Outside Diameter | 26,1000 mm | |
| Spring, Rate | 2,810 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |