SPRING-HELICAL COMPRESSION
721563
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
721563
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Material | N/A |
| Number of active Coils | 4,73 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 22,1000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 63,9300 mm |
| Spring, Outside Diameter | 26,3000 mm |
| Spring, Rate | 2,880 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,1000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |